IESNA:LM-63-2002
[TEST]P1445022
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-144W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23131
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 143.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3089.4 3141.8 3202.5 3270.9 3347 3432.7 3527.1 3629.9 3742.5 3863.9
3995.2 4138 4291.9 4455 4635.5 4827.6 5025.6 5223.2 5417.9 5600.9
5769.4 5921.2 6052.1 6170.8 6275 6364.7 6441.9 6511.4 6570 6618.6
6656.9 6688.3 6711.1 6728.5 6736.3 6740 6737.9 6728.7 6714.8 6697.6
6674.9 6643.8 6609.6 6567.6 6518.7 6461.9 6395.1 6323.4 6246.6 6159.3
6065 5958.7 5845.9 5725.8 5601.4 5470.3 5330.7 5195.1 5051.5 4909.7
4757.3 4599.3 4433.9 4271.1 4117.8 3994 3903 3851.5 3797.9 3675.4
3433.8 3067.6 2672.2 2263.9 1793 1202.5 654.5 428 203.5 162.1
139.8 120.2 102.6 86.4 71.7 57.1 42.4 28.9 16.7 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3140.9 3199.7 3265.4 3337.7 3419.8 3509 3607.5 3714.2 3832.9
3955.1 4092.7 4236.1 4393.1 4562.9 4745.1 4930.5 5118.3 5301.8 5478
5644.3 5798.6 5930.5 6057.5 6167.1 6264.9 6351.5 6425.1 6487.8 6542.6
6586.4 6621.5 6650.2 6671 6683.3 6689.2 6690.9 6685.7 6676.1 6664.3
6647.4 6624.3 6595.7 6564.4 6528.2 6483.3 6435.8 6377.6 6314.1 6242
6160.9 6072.2 5971.6 5864.5 5746.3 5620.3 5492.1 5357.6 5221.1 5082
4942 4794.6 4644.5 4493.3 4346.6 4212.6 4102.3 4021.6 3966.4 3912.9
3814.3 3619.3 3301.7 2890.7 2447.9 1970.3 1398.2 780.4 574.8 372.8
170.9 144.3 122.8 102.9 84.6 69.3 54.1 38.9 25.4 11
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3136.7 3189 3246.3 3310.3 3382.4 3462.4 3549.5 3644.3 3746.2
3856 3974.4 4099.8 4236.2 4381.8 4535.4 4695.7 4855.5 5015.9 5174
5323.9 5469.3 5605.5 5732.2 5849.6 5958.5 6060.4 6150.5 6231.7 6306.1
6372.6 6430.7 6482.1 6527.1 6562.9 6593.1 6617 6634 6645.3 6649.3
6649.1 6641.9 6629.8 6613.3 6590.6 6559.9 6528.4 6489.8 6445.1 6396.2
6337.2 6272.5 6198.4 6119.7 6031.8 5934.6 5828.7 5721.1 5605.6 5489.9
5368 5246.2 5125.4 5006 4887.5 4772.1 4661.2 4560.8 4473.2 4402.1
4345.9 4295.1 4234.6 4138.5 3951.6 3622.2 3178.1 2701.5 2128.7 1403.8
742.3 474.2 211.4 169.7 137.4 105.1 78.8 57 35.3 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3129.2 3170.8 3217.1 3269.2 3326.2 3390.3 3461.8 3536.9 3618.4
3707.2 3803 3901.8 4008 4121.4 4240.7 4368.8 4500.2 4632.5 4760.8
4888.8 5013 5134 5249.9 5358.7 5465.3 5564.9 5660.6 5752.4 5839.5
5923.6 6001 6073.2 6141.9 6203.4 6260.3 6312.6 6360.2 6403 6439.1
6472 6499.6 6523.4 6541 6551.1 6558.7 6560 6555.6 6543.5 6529.3
6506 6477.9 6440.9 6396.8 6348 6290.4 6225.2 6154.5 6076.1 5988.9
5895 5797.8 5693 5583.6 5472.5 5358.7 5245.5 5134.1 5023.8 4914.1
4803.3 4698.2 4589.3 4472.7 4332.5 4129.2 3833 3409.5 2824.9 2140.4
1412 739.2 476 216 169.2 139.6 111.9 81.6 65.5 49.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3118.8 3146.9 3181.1 3218.5 3260.4 3305.9 3355.7 3409.5 3470.2
3535.4 3603.7 3674 3750.1 3830.8 3913.8 4003.1 4096.3 4193.7 4294.3
4396.8 4498 4600.1 4701 4799.9 4896.8 4990 5080.7 5166.5 5247.8
5328.5 5403.2 5474.9 5544 5609.7 5674.7 5734.3 5792.4 5848.1 5901.8
5952.3 5999.4 6046.1 6088.2 6128.3 6167.4 6204.4 6240.3 6272.2 6300.2
6325 6346.3 6363.4 6375.9 6380.6 6378 6369.6 6350.2 6320.9 6282
6232.5 6171.5 6102.6 6025.9 5935.4 5837.8 5727.5 5602.1 5463.2 5308.4
5146 4952.4 4715.4 4439.9 4130.8 3779.8 3413.7 3014.1 2507.9 1856.4
1137.2 811.9 499.9 187.9 150.8 116.1 85.4 63 40.7 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3107.7 3121.8 3141.1 3163.1 3189.1 3216.9 3248.4 3284.3 3321.8
3363 3407.6 3456.3 3507.7 3559.3 3612.9 3670.2 3729.5 3790.1 3853.2
3919.3 3987.9 4058.3 4132 4207.6 4284.3 4360.3 4437.8 4514.6 4591.2
4665.3 4738.9 4811.2 4881.5 4950.1 5016.4 5080.6 5142.5 5203.2 5262.8
5320.5 5375.9 5430.4 5484.6 5536.3 5587.9 5639.1 5690.9 5738.1 5783.9
5828.9 5870.2 5908 5942.5 5972.9 5997.5 6016.2 6028 6030.1 6021.7
6002.9 5975.4 5933.1 5875.1 5801.8 5714.8 5610.1 5492.6 5354.5 5172.9
4919 4589.2 4198.2 3798.8 3409.9 2981.8 2397.2 1624.7 890.6 660.9
445.6 230.3 194.4 159.9 123.8 95.1 74.8 54.7 34.6 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3083.9 3084.8 3090.2 3097.4 3107.5 3119.4 3135.7 3154.9 3176.2
3200.6 3226.8 3255.6 3285.7 3316.3 3349.1 3384.4 3421.1 3459.4 3499.3
3541.4 3584 3628.8 3675.2 3722.3 3772.2 3822.9 3873.7 3926.4 3980.3
4035.9 4091.5 4147.8 4203.8 4260.2 4316.5 4372.6 4427.5 4484.1 4540.8
4598.4 4653 4706 4758.3 4806 4855.2 4902.9 4949.2 4992.6 5034.2
5074.4 5114.8 5152.7 5188.4 5222.5 5252.2 5279.2 5303.2 5319.3 5328.9
5333.6 5328.2 5313.2 5285.5 5244.5 5193.2 5123.2 5033.2 4875.4 4622.4
4271.9 3844.9 3441.1 3101.6 2696.8 2050.9 1404.9 764.3 371 231.2
199.9 168.7 137.6 115.9 95.4 75.6 57.1 39.8 27.6 15.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3071.3 3061 3054.1 3050.1 3048 3048.9 3052.9 3060.4 3069
3081.3 3096.2 3112.2 3129.8 3147.5 3166.6 3188.4 3210.2 3235.1 3261
3288.5 3317.2 3347 3377.6 3409.8 3443.1 3477.6 3512.5 3546.4 3582.1
3618.4 3653.8 3691.1 3729.7 3766.4 3803.9 3841.4 3880.2 3919.8 3959.3
4001.4 4045.5 4089.9 4133 4178.1 4225.5 4274.6 4324.1 4374.3 4425
4475.2 4526 4578.9 4629 4677.9 4721.9 4764.5 4803.4 4838.8 4870.4
4897.4 4919.2 4934.5 4943.1 4945.1 4936.8 4916.4 4882.5 4823.4 4706.2
4511.4 4229.7 3903.4 3579.8 3272.9 2913.1 2255.2 1597.2 943.1 459.6
255.9 214.2 172.5 130.9 105.8 84.2 65.5 48.6 37.1 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3061.2 3040.1 3022.9 3009.4 2998.8 2991.2 2986.2 2984.6 2985.9
2989.5 2995.3 3003.5 3013.1 3023.7 3036.3 3049.5 3065 3081.5 3098.3
3116.5 3135.6 3157.5 3181.3 3205.7 3230.8 3257.1 3283.7 3311.8 3339.2
3369 3399.8 3430.4 3462.7 3495.2 3528.5 3562.4 3596.9 3631.1 3666.3
3702.4 3739.6 3777.1 3814.6 3853.3 3894.5 3937 3980.2 4025.1 4071.4
4117.9 4166.8 4216.9 4267.7 4321.6 4375.9 4430.5 4485.3 4540.4 4595.6
4650.9 4706.3 4759.7 4812.1 4863.5 4912.7 4955.4 4991.4 5018.1 5028.1
5021.6 4974.1 4858.5 4675.9 4441.2 4177.6 3917.1 3622.6 3185.7 2414.6
1643.6 875.4 420.3 276.5 221.9 181.7 141.6 103.4 68.3 46.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3052.6 3022.9 2998.3 2977.9 2960.7 2947.3 2936.9 2928.3 2923.3
2922.3 2923.6 2926.6 2932.4 2939.7 2948.5 2958.5 2969 2982.1 2995.8
3010.3 3024.3 3040.7 3058.3 3078.1 3099.5 3121.4 3144.7 3170.1 3197.5
3224.6 3252.3 3281 3309.5 3339.1 3369.7 3400.8 3433.2 3467.2 3501.1
3536 3571.3 3608.2 3646.7 3685 3724 3764.2 3804.6 3845.8 3889.4
3933.4 3980.7 4029.6 4078.3 4128.8 4182.1 4236.7 4294.3 4354.3 4417.4
4481.3 4546.1 4610.3 4673.4 4736.6 4800.6 4871.2 4937.7 5000.4 5056.7
5102.5 5131.6 5119.9 5057.6 4941.8 4761.3 4468.7 4039.8 3456.4 2819.3
2250.4 1779.3 1311.3 982.1 691.3 445.8 320.3 194.8 72 48.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3047.2 3012 2980.9 2955.6 2933.8 2915.8 2902.2 2890.9 2882.4
2876.5 2874.2 2875.9 2879.4 2883.7 2890 2898.4 2907.7 2916.6 2927.8
2940.5 2954.2 2969.5 2986.5 3004.8 3023.4 3043.9 3065.2 3087.8 3111.4
3135.9 3161.5 3189.1 3217.6 3246.8 3277.9 3310.2 3343.4 3377.1 3410.5
3444.4 3479 3514.2 3549.8 3586.8 3624 3662.4 3702.3 3742.6 3784
3827.5 3870.9 3918.2 3963.1 4011.4 4061 4111.7 4163.9 4213 4261.5
4309.4 4357.8 4405.1 4451 4494.8 4536.2 4573.9 4608.8 4607.4 4588.6
4591.8 4565.2 4511.3 4437.6 4292.4 4074.8 3779.9 3430.8 3002.1 2520
2071.7 1879.3 1589.1 1298.8 1005.5 621.7 439.2 256.8 76.5 51.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3044.5 3005.8 2972.2 2944.1 2920.3 2900.4 2883.2 2870.7 2860.1
2853.4 2850.2 2849.1 2851.6 2854.3 2859.7 2865.9 2873.1 2881.9 2891.6
2904.3 2917.9 2933 2949.7 2967.7 2987.3 3008.9 3030.5 3053.7 3078.7
3105.6 3133.9 3163.3 3194.1 3224.5 3255.2 3286.8 3316 3348.2 3380.5
3413.7 3448.3 3482.6 3517.4 3554.1 3591.9 3630.3 3670.8 3711.9 3754.7
3798.2 3844.8 3890 3931.9 3968.1 4000.8 4034.7 4067 4098.6 4124.4
4146.5 4169.3 4191.6 4208.9 4223.8 4225.1 4185.2 4162.5 4153.2 4093.5
3976.1 3789.4 3490.2 3120.7 2758.3 2377.2 1918.8 1476.8 1389.4 1712.1
2000.9 1561.7 1122.4 639.6 360.8 239.4 118.8 82.5 46.2 10.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3044.1 3004.4 2970.1 2941.6 2916.7 2896.2 2879.4 2866 2855.5
2848.3 2844.5 2843.7 2844.8 2848.6 2853.2 2859.4 2866.6 2875.2 2885.7
2897.6 2912.2 2927 2944.7 2964.5 2984.7 3007.6 3032 3059.6 3088.2
3119.3 3150.8 3184.7 3218.9 3253.4 3288.8 3324.8 3360 3397.1 3432.9
3467.7 3500.8 3534.1 3566.2 3599.9 3633.5 3664.8 3695.6 3728.5 3762.6
3795.3 3829.6 3862.6 3888.9 3907.5 3927.3 3951.4 3977 3995.5 4009.2
4025.7 4041.3 4051.4 4059.4 4062.8 4032 4005.6 3992.3 3942.3 3800.2
3542.2 3161.5 2807.1 2470.8 2095.3 1595.6 1152.6 1049.9 1369.3 1302.4
1235.5 1162.4 667.2 474.4 281.5 91.2 61.8 32.3 3 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3046.6 3010.2 2977.5 2950.4 2927.3 2908.4 2892 2880.3 2870.9
2865.2 2862.9 2863.1 2865.1 2870.4 2877 2884.1 2892.9 2903.6 2914.4
2927.8 2942.4 2959 2977.1 2997 3018.3 3041.2 3065.1 3089.9 3116.3
3144.7 3174.4 3204.3 3234.8 3265.4 3296.1 3326.8 3358.3 3391.2 3424.2
3458.7 3493.1 3528.9 3565.9 3603.9 3642 3681.1 3722.5 3764.9 3807.1
3851.4 3896 3940.7 3981.2 4019 4051.8 4083.9 4116.7 4148.1 4173.6
4195.8 4218.9 4240.9 4260.4 4277.7 4279 4235.5 4212.1 4195.7 4130.6
4014.6 3828.9 3532 3151.1 2801.3 2429.6 1968 1559.8 1514.5 1823.3
1558.3 1293.4 1024.2 580.2 350.4 281.5 212.7 143.8 74.9 6.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3054.7 3021.6 2992.8 2969.3 2950.1 2933.7 2920.8 2911.8 2906
2902.8 2903.4 2906.8 2912.1 2919.7 2928.8 2938.2 2949.7 2961.5 2975.3
2990.5 3007.2 3025.4 3044.8 3065.9 3088.2 3110.9 3134.7 3160.4 3186.4
3213.1 3240.5 3270.6 3300.2 3331.2 3363.4 3396.5 3429.3 3464.7 3499.3
3534.9 3571.2 3606.6 3645.8 3684.4 3724.4 3763.6 3803.6 3844.9 3885.6
3928.1 3971.5 4016.9 4062.1 4109.5 4157.9 4207.6 4256.5 4309.4 4358.6
4408.4 4455.2 4504.4 4551.2 4595.5 4636.8 4671 4697.4 4686.9 4660.5
4657.4 4624.4 4569.7 4484.9 4332.6 4098.5 3789.5 3434.2 2994.4 2485.3
1983.5 1800.1 1488.2 1176.3 863 484 387.5 291 194.5 97.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3062.7 3037.4 3015.3 2998 2983.4 2973.4 2965.3 2960.5 2958.6
2959.4 2964.2 2971.1 2979.9 2991.8 3005.5 3019.2 3035.1 3052 3068.8
3086.9 3104.9 3125.1 3146.8 3169.4 3194.2 3219.6 3246 3273.5 3302
3329.5 3359.2 3390.1 3420.8 3453.1 3485.2 3517.8 3551.3 3585.6 3620.5
3657 3694.2 3733.3 3771.6 3811.4 3853 3894.3 3937.6 3981.1 4025.3
4071.6 4117 4166.8 4216.3 4268.6 4320.7 4377.1 4432.1 4490.1 4550.9
4613 4676.3 4736.5 4794.6 4852.8 4911.4 4969 5020.3 5068.9 5109.1
5139.9 5145.2 5109.3 5015.1 4861.4 4629.8 4272.4 3787.6 3192.8 2608.4
2117.2 1626 1134.9 785.2 475.8 347 218.2 91 61.7 32.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3074.1 3056.6 3044.1 3034.6 3028.4 3025 3024.8 3027 3031.7
3038 3047.1 3059.4 3073.1 3088.8 3107.1 3126.5 3147.6 3168.5 3191.9
3215.2 3239.9 3266.1 3293.5 3320.6 3349.5 3378.4 3406.8 3437.9 3468.7
3500.7 3532.8 3566.3 3599.6 3633.6 3668.9 3704 3740.6 3776.2 3814.7
3851.7 3890 3930.4 3971.9 4015.9 4057.8 4103 4146.8 4192.8 4239.8
4289.1 4337.2 4385.6 4435.2 4484.1 4533.7 4584.2 4635 4683.7 4730.2
4776.3 4822.8 4870.2 4913.4 4953.7 4989.6 5017.5 5039.9 5051.8 5043.3
5007.5 4917.2 4756 4523.2 4260.8 3971.1 3662.2 3289.6 2706 1881.4
1062.8 510.4 301.9 233.4 191.5 149.6 108 76.2 51.9 27.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3086.2 3080.6 3078.2 3078.8 3081.9 3087.7 3097.6 3109.6 3123.5
3139.1 3158.3 3179.6 3202.8 3226.7 3251.9 3278.9 3307.8 3336.9 3368
3400.3 3434.8 3469.9 3504.9 3541 3578.9 3616.5 3654.9 3693.4 3732.9
3771.8 3810.5 3850.3 3889.6 3929.3 3969.1 4011.6 4054.2 4098.1 4142.3
4187.1 4232.4 4278.6 4327.6 4376.8 4426.8 4476.2 4526.5 4576.7 4625.1
4673.8 4721.4 4767.8 4810.1 4850.4 4887.3 4918.7 4948.4 4972.2 4991.1
5007.3 5017.7 5021.1 5018.4 5009.6 4987.8 4955.4 4903.5 4806.4 4631.3
4356.2 4010.2 3645.7 3299.7 2945.4 2468.1 1774.9 1086.5 536.2 285.4
237.2 189 140.8 117.1 95.4 76 58.3 42.7 29.4 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3088.9 3095.1 3105.4 3118.1 3133.5 3152.2 3174.6 3198.4 3224.8
3254 3286.6 3320.7 3357.4 3394.9 3434 3475.9 3519.2 3563.5 3609.1
3656.5 3705.9 3756.9 3809.5 3863.4 3916.9 3972.9 4029.6 4089.1 4146.8
4205.7 4264.8 4324.6 4384.9 4444.9 4505.6 4567.5 4626.8 4687.4 4745.4
4802.2 4858.4 4911.7 4964.1 5015.7 5066.3 5112.7 5155.5 5198.1 5238.1
5276.1 5310.4 5342.1 5370.5 5392.3 5410.6 5424.6 5432.1 5435.3 5432.7
5422.1 5399.5 5365.8 5322.6 5266.9 5194.3 5103.1 4969.6 4742.5 4409.5
3980.1 3538.2 3148.4 2764.6 2278.1 1583.9 896.9 657.1 430.2 203.3
173.2 148.4 125.6 104.9 84.9 67.4 50 32.5 18.4 6.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3100.8 3121.5 3144.2 3170.9 3201.9 3234.8 3272.4 3312.3 3356.2
3402.7 3455 3508.4 3564.9 3623.8 3684.8 3748.9 3816.4 3884.3 3955.1
4030.9 4105.9 4187.2 4271.2 4354.2 4438.6 4524 4609.8 4694.5 4776.5
4858.2 4936.1 5010.9 5084.1 5151.8 5219.5 5284.9 5347 5408.7 5465.9
5521.2 5574.2 5628 5680.5 5732.2 5781.2 5828.5 5874 5915.6 5955.1
5989.3 6021.3 6047.4 6067 6082.3 6090.3 6089.5 6079.1 6059.6 6030.7
5992.7 5945.9 5886.8 5812.8 5727.9 5626.8 5510.6 5379.7 5210.6 4968.6
4646.3 4243.9 3815.9 3402.5 2982.5 2476.3 1784.6 1043.8 772.3 512.9
253.5 210.3 178.8 146.1 113.9 87.1 67.5 48.2 28.9 12.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3113.8 3147 3184.2 3225.4 3271.6 3321.5 3377.5 3438.3 3503.1
3571.9 3645.9 3724.9 3808.2 3895.7 3988.3 4086.8 4189 4295.9 4404.9
4514.7 4629.2 4739.3 4848.5 4952.3 5054.1 5148.7 5240.1 5328 5411.1
5489.8 5563.8 5634.2 5704.2 5769.4 5834.2 5892.6 5950.3 6004.8 6056.6
6105.9 6152.1 6198.2 6239.1 6276.5 6312.7 6345 6375.2 6400 6422.1
6442 6455 6463.3 6464.8 6463.2 6451.3 6432.7 6403.2 6365.7 6318.4
6261.1 6192.6 6113.6 6023.6 5926.6 5816.1 5693.1 5559 5413.6 5248.1
5058 4828.1 4548.9 4225.8 3858.5 3454.9 3032.6 2568.5 1994 1320.5
745.9 484.6 225 171.2 137.1 103.7 75.4 54.1 32.9 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3124 3169 3219.8 3275.5 3335.2 3403.7 3477.9 3558.1 3643.7
3736.3 3837 3941.4 4055.5 4175.4 4304.7 4439.7 4577.5 4718.1 4857
4989.8 5119 5243 5361 5470.8 5575.6 5676.9 5770.6 5861.7 5948.5
6029.5 6105.5 6177.1 6245.6 6309.1 6365.8 6418.5 6465.8 6510 6547.3
6579.9 6604.3 6623.4 6639.6 6647.8 6651.8 6648.4 6639.8 6626.1 6606.1
6581.4 6549 6508.3 6461.8 6409.7 6352.6 6286.6 6213.3 6131.5 6043.3
5946.9 5844.6 5737 5625.3 5512.4 5394.2 5274.3 5157.6 5039 4921.3
4803 4676.5 4544.6 4393.2 4215.8 3964.9 3619.9 3144.1 2513.9 1815.6
1117.2 806.8 505.1 203.3 161 132.8 106 74.3 43.4 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3133 3187.8 3247.4 3314.2 3389 3471.8 3560.3 3656.2 3762.1
3874.4 3996.8 4129.6 4271.9 4422.7 4580.2 4741.9 4909.1 5073.3 5232.9
5387.1 5531.2 5666.4 5795.3 5914.8 6027.2 6127.8 6221.6 6304.5 6379.7
6443.6 6502.2 6551.7 6594.1 6628.5 6657.6 6679.8 6693.8 6703 6705.9
6703.9 6695.5 6682.1 6663.4 6638.3 6610.1 6575.6 6536.8 6492.5 6442.6
6385.8 6320.7 6247.5 6165.7 6080 5986.8 5884.1 5775.4 5659.5 5542.6
5424.3 5301.7 5182.2 5064 4949.7 4840 4736.2 4637.4 4548.6 4471.4
4412.5 4351.8 4274.5 4155.6 3939.2 3598.1 3152.5 2654.1 2030.4 1302.1
694.6 455.4 219.3 169.3 135.9 103.3 76.8 54.9 33 12.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3139.1 3200.1 3265.4 3340.8 3423.6 3514.7 3615.3 3723 3838.5
3966.4 4107.2 4254.1 4413.8 4586.1 4764.5 4950.6 5140.5 5328.9 5507.2
5676.8 5830.3 5967.6 6089.8 6199.5 6294.1 6378.3 6449.7 6511.8 6564.1
6609 6642.9 6671.9 6692 6705.2 6710.5 6710.2 6705.6 6695.4 6681.6
6663 6640.5 6613.5 6583.5 6546.1 6504.4 6455.2 6399 6337.2 6265.3
6188.8 6102.8 6004.5 5899.7 5787.2 5664 5536.6 5404.5 5265.6 5126.9
4984.4 4837.7 4689.1 4539.2 4400.6 4268.7 4161.1 4081.7 4027.3 3970.9
3876.6 3695.4 3376.4 2958.6 2495.3 2008.4 1453.1 834.9 616.4 398.1
179.7 148.9 126.4 106.2 87.6 71.7 55.8 39.9 25.3 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3089.4 3141.8 3202.5 3270.9 3347 3432.7 3527.1 3629.9 3742.5 3863.9
3995.2 4138 4291.9 4455 4635.5 4827.6 5025.6 5223.2 5417.9 5600.9
5769.4 5921.2 6052.1 6170.8 6275 6364.7 6441.9 6511.4 6570 6618.6
6656.9 6688.3 6711.1 6728.5 6736.3 6740 6737.9 6728.7 6714.8 6697.6
6674.9 6643.8 6609.6 6567.6 6518.7 6461.9 6395.1 6323.4 6246.6 6159.3
6065 5958.7 5845.9 5725.8 5601.4 5470.3 5330.7 5195.1 5051.5 4909.7
4757.3 4599.3 4433.9 4271.1 4117.8 3994 3903 3851.5 3797.9 3675.4
3433.8 3067.6 2672.2 2263.9 1793 1202.5 654.5 428 203.5 162.1
139.8 120.2 102.6 86.4 71.7 57.1 42.4 28.9 16.7 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
